IESNA:LM-63-2002
[TEST]P950493
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-935-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28897
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3390.5 4245.2 5017.9 5616.1 6103.8 6379.8 6509.6 6555.8 6790 7291.2
8119 9164.7 10193.9 11015.8 11734.8 12391.1 12805.8 12911.7 12656.6 12010.7
10707 8453.2 6977.9 5844.3 4628.6 3256.3 2140.5 1500.6 1170.9 1011.3
917.4 771.2 653.3 226.7 110.4 17.9 0
3390.5 4275.1 5055.2 5663.8 6111.3 6414.1 6569.2 6612.5 6806.4 7258.4
8023.6 9048.3 10058.2 10908.4 11634.9 12291.2 12783.4 12960.9 12798.3 12250.9
11162 9079.7 7259.9 6096.4 4895.6 3550.1 2334.4 1575.2 1208.2 1047.1
926.3 783.1 659.3 280.4 117.8 22.4 0
3390.5 4237.8 5003 5617.5 6096.4 6443.9 6636.3 6718.4 6870.5 7276.3
7928.1 8838 9807.6 10662.3 11352.9 11904.8 12422.4 12674.5 12610.4 12173.3
11297.7 9867.3 7865.5 6469.3 5277.5 3973.8 2653.6 1763.1 1303.7 1082.9
956.1 832.3 713 544.5 277.4 32.8 0
3390.5 4237.8 4980.6 5593.7 6105.3 6497.6 6760.1 6897.4 7040.6 7353.8
7838.6 8544.2 9382.5 10186.5 10833.8 11364.9 11810.9 12171.8 12268.8 12125.6
11599.1 10622 9249.7 7625.3 6096.4 4737.5 3313 2121.1 1446.9 1100.8
950.2 824.9 704.1 560.9 393.8 153.6 0
3390.5 4112.5 4832.9 5462.4 6002.4 6479.7 6860.1 7112.2 7273.3 7520.9
7923.6 8441.2 9111 9792.7 10405.7 10933.8 11363.4 11745.2 12016.7 12089.8
11945.1 11500.6 10638.4 9334.7 7811.8 6256 4661.4 3072.8 1930.2 1294.8
987.5 877.1 762.2 581.7 392.3 122.3 0
3390.5 4046.8 4697.2 5310.3 5877.1 6402.2 6879.5 7256.9 7513.4 7753.6
8054.9 8487.5 8988.7 9583.8 10183.5 10780.1 11287.3 11684.1 11983.9 12231.5
12423.9 12359.8 12089.8 11476.7 10417.7 9045.4 7280.7 5583.2 3754.5 2318
1503.6 1027.7 744.3 450.5 226.7 59.7 0
3390.5 3921.5 4486.9 5064.1 5625 6175.4 6706.4 7179.3 7571.6 7886.3
8205.6 8554.6 8938 9415.3 9962.7 10583.2 11221.7 11837.7 12383.7 12864
13301 13781.3 13997.6 14131.9 14102 13493.4 12331.5 10480.3 8031 5440
3139.9 1630.4 832.3 480.3 234.2 80.5 0
3390.5 3826.1 4279.5 4774.8 5287.9 5772.7 6293.3 6798.9 7285.2 7714.8
8144.4 8542.7 8903.6 9293 9701.7 10140.2 10648.9 11224.7 11854.1 12522.4
13251.8 14298.9 15144.7 15660.8 16248.5 16673.6 16728.8 16157.5 14671.8 12267.3
8938 5768.2 2940 1199.3 428.1 83.5 0
3390.5 3654.5 3973.8 4343.7 4749.4 5179 5616.1 6048.6 6476.7 6916.8
7377.7 7804.3 8268.2 8753 9257.2 9762.8 10323.7 10953.2 11649.8 12438.9
13360.7 14758.4 16145.6 17095.8 18308.5 19736 21263.4 22282.2 22064.5 20013.4
15790.6 10237.2 4342.2 1326.1 417.7 86.5 0
3390.5 3624.7 3942.4 4282.5 4665.9 5071.6 5486.3 5899.5 6308.2 6722.9
7131.6 7555.2 8002.7 8487.5 8988.7 9509.3 10088 10727.9 11443.9 12259.9
13180.2 14659.9 16057.6 17086.8 18383.1 19938.9 21606.5 22668.6 22467.2 20286.4
15696.6 9598.8 3678.4 1015.8 328.2 74.6 0
3390.5 3511.3 3675.4 3896.2 4163.2 4454.1 4747.9 5056.7 5375.9 5698.1
6023.3 6358.9 6697.5 7055.5 7440.3 7847.6 8295.1 8802.2 9413.8 10111.9
10962.1 12313.6 13338.3 14349.7 15583.2 17067.4 18460.6 19064.8 18433.8 16027.8
11831.8 6585.6 1898.9 398.3 132.8 29.8 0
3390.5 3427.8 3520.3 3653 3836.5 4034.9 4251.2 4473.5 4698.7 4938.8
5173 5398.3 5631 5862.2 6106.8 6364.9 6636.3 6966 7347.9 7843.1
8559.1 9448.1 10053.7 10730.9 11540.9 12423.9 13026.6 12816.2 11763.1 9788.2
7068.9 3617.2 1179.9 352 120.8 28.3 0
3390.5 3353.2 3366.6 3427.8 3527.7 3630.7 3766.4 3900.7 4033.4 4172.1
4293 4401.9 4492.8 4576.4 4634.6 4671.8 4709.1 4734.5 4776.3 4873.2
5105.9 5243.1 5268.5 5319.2 5398.3 5469.9 5274.5 4655.4 3772.4 2795.3
1900.4 1077 540 228.2 110.4 38.8 0
3390.5 3196.6 3081.7 3022.1 3016.1 3040 3080.3 3125 3156.3 3175.7
3174.2 3136.9 3078.8 2996.7 2887.8 2755.1 2595.5 2429.9 2277.7 2136
1989.9 1860.1 1751.2 1661.7 1584.1 1505.1 1406.6 1273.9 1090.4 844.3
614.6 452 313.2 201.4 114.9 32.8 0
3390.5 3051.9 2841.6 2749.1 2726.7 2746.1 2787.9 2832.6 2855 2849
2817.7 2762.5 2682 2582 2465.7 2346.4 2222.6 2098.7 1976.4 1842.2
1706.4 1584.1 1494.6 1440.9 1420 1423 1420 1378.3 1275.4 1103.8
839.8 578.8 405.7 267 132.8 29.8 0
3390.5 2938.5 2685 2585 2589.5 2646.2 2708.8 2749.1 2752.1 2725.2
2673 2598.5 2510.4 2409 2301.6 2195.7 2083.8 1966 1845.2 1733.3
1648.3 1575.2 1526 1494.6 1467.8 1436.5 1387.2 1336.5 1273.9 1173.9
1021.8 802.5 526.6 290.9 138.7 29.8 0
3390.5 2829.7 2568.6 2501.5 2543.3 2620.8 2682 2711.8 2699.9 2653.6
2582 2497 2398.6 2301.6 2198.7 2098.7 2030.1 1948.1 1845.2 1763.1
1707.9 1634.8 1520 1429 1369.3 1311.2 1251.5 1191.8 1138.1 1088.9
1030.7 936.8 766.7 587.7 344.6 83.5 0
3390.5 2768.5 2507.5 2470.2 2541.8 2616.4 2677.5 2695.4 2667.1 2594
2506 2406 2298.6 2203.2 2121.1 2074.9 2019.7 1963 1907.8 1785.5
1676.6 1590.1 1503.6 1423 1339.5 1266.4 1194.8 1129.2 1060.6 981.5
903.9 833.8 730.9 631 441.5 171.5 0
3390.5 2716.3 2468.7 2464.2 2543.3 2614.9 2668.6 2674.5 2631.3 2552.2
2452.3 2341.9 2243.4 2152.4 2091.3 2039.1 1972 1881 1800.4 1703.5
1628.9 1545.3 1463.3 1388.7 1326.1 1261.9 1193.3 1123.2 1041.2 950.2
850.2 762.2 648.9 490.8 325.2 135.7 0
3390.5 2686.5 2449.3 2462.7 2549.2 2619.3 2667.1 2658.1 2602.9 2509
2392.6 2283.7 2191.2 2121.1 2088.3 2009.2 1886.9 1745.2 1688.5 1640.8
1555.8 1490.2 1433.5 1349.9 1287.3 1238.1 1173.9 1097.9 1006.9 906.9
798 750.3 645.9 422.1 307.3 187.9 0
3390.5 2680.5 2437.4 2464.2 2550.7 2622.3 2665.6 2653.6 2586.5 2480.6
2362.8 2255.4 2164.4 2121.1 2070.4 1970.5 1791.5 1673.6 1643.8 1585.6
1511 1430.5 1354.4 1296.2 1260.4 1229.1 1170.9 1099.3 1012.8 912.9
807 833.8 665.3 444.5 338.6 125.3 0
3390.5 2680.5 2435.9 2468.7 2552.2 2623.8 2664.1 2658.1 2592.5 2482.1
2362.8 2253.9 2162.9 2122.6 2065.9 1964.5 1778 1675.1 1651.3 1584.1
1506.6 1418.6 1355.9 1278.3 1267.9 1229.1 1169.5 1099.3 1018.8 911.4
810 821.9 571.3 459.4 334.1 120.8 0
